Free ground shipping on orders of $150 at list prices only

GoFit Cordless 4Ah Battery

SKU: 107683

Experience uninterrupted cleaning sessions with the GoFit Cordless 4Ah Lithium-Ion battery. When used with a GoFit Cordless unit, the high/low power switch enables the user approximately 51 minutes of runtime on low setting for routine or detail cleaning and approximately 39 minutes on high setting for deep cleaning and high-traffic areas. Stay informed about the battery’s remaining runtime with an easy-to-read battery pack gauge. A quick press of the indicator button reveals the battery level with 1 to 4 light indicators. The battery fits either the 3 qt. or 6 qt. GoFit Cordless unit. Recharge it to full in approximately 61 minutes with minimum charge cycles of 1,000. Only charge with 107685 charger. Unsurpassed 2 year warranty.

Read more...
Available only through distribution.
List Price = $580.00 USD.

Features

  • Cordless Efficiency – Use a cordless backpack vacuum to clean 30% faster than a standard backpack and 5 times faster than an upright.
  • Go Anywhere – Redefine mobility and navigate through spaces without the restriction of cords.
  • High/Low Power Switch - Conserve runtime by tackling routine cleaning on low, then switch to high for cleaning high-traffic areas.
  • Easy to Read Battery Fuel Gauge – Monitor charge levels by pressing the indicator button to reveal the approximate remaining runtime. 4 Lights: 80% - 100%; 3 Lights: 60% - 80%; 2 Lights: 40% - 60%; 1 Light: 20% - 40%; Flashing Light: Less than 20%
  • Charge Cycles – Battery has 1000 minimum charge cycles for long-lasting life.
  • Fast Charge – Battery reaches full charge in approximately 61 minutes so you can swiftly resume your cleaning tasks.
  • Long Runtime – Battery offers approximately 51 minutes of runtime on low setting and approximately 39 minutes on high setting.
  • Long Lasting Battery – Lithium-Ion battery and control circuit for state-of-the-art performance
  • Seamless Battery Swap – Easily transfer the battery from the unit to the charger, then replace it with a new one so you’re good to go.
  • Fits: GoFit 3 Cordless, GoFit 6 Cordless
  • 2 year warranty on battery

Specifications

Product Weight
4.2 lb
Battery Type
Lithium Ion
Approx. Runtime
51 mins. (low) | 39 mins. (high)
Approx. Charge Time
61 mins.
Certifications
UL Listed, CSA Listed
Item Dimensions
9.178"x3.542"x3.111"
UPC Code
693822076836 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A