Straight Wand High Dusting Tool Kit

SKU: 107598

This is a high dusting vacuum tool kit to get those hard to reach areas. Kit includes a mesh storage bag, three-piece straight friction fit aluminum wands and straight friction fit aluminum wand. Add the right tool to your vacuum and produce even better results for your cleaning application.

Read more...
$167.94
Success Icon
Available

Features

  • Expandable Reach - Expand the reach of your ProTeam commercial vacuum by 10-12 ft. of effective cleaning.
  • Durable - ProTeam wands are constructed to last, ensuring you get the most productivity out of your equipment.
  • Ideal Use - Above the floor, hard to reach areas, ceilings, fans, light fixtures.
  • Storage Bag - Keep all your cleaning tools in one place.
  • Coupling Style - 1.5" Friction Fit
  • Attachable Wands - Connect multiple wands together to reach above the floor challenges for enhanced cleaning

Specifications

Product Weight
4 lb
Item Dimensions
36.5"x8.5"x3.5"
UPC Code
693822075983 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A