Free ground shipping on orders of $150 at list prices only

Remediation Tool Kit

SKU: 107466

For life's unexpected messes, this Remediation Tool Kit is a perfect cleaning companion. This kit comes standard with a 56" two-piece, two-bend aluminum wand (101338), 3" dust brush (100110), 5" upholstery tool (100115), 36" one-bend bulk pick-up tool (100150), 14" carpet tool with scallops (100147), 14" hard floor tool with nylon brush (100623). Cleaning up after a fire, flood or other natural disasters is simplified with this kit.

Read more...
$214.07
Success Icon
Available

Features

  • 14" Hard Floor Tool w/ Nylon Brush - Medium bristles that are best for floors without a high-gloss finish.
  • 14" Scalloped Carpet Floor Tool - Perfect for cleaning commercial low pile carpet.
  • Two-Piece Wand - 56" two-piece, two-bend lightweight aluminum wand for extended reach.
  • 5" Upholstery Tool - An all-purpose tool ideal for seating.
  • 36" One-Bend Bulk Pick-Up Tool - Suck up larger debris with the bulk pick-up tool.
  • Coupling Style - 1.5 " Nut Coupling

Specifications

Product Weight
5 lb
Item Dimensions
30"x8"x3"
UPC Code
693822074665 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A