Free ground shipping on orders of $150 at list prices only

14 in. Hard Surface Floor Tool with Nylon & Horse Hair Blend Brush

SKU: 100614

This 14" hard surface floor tool has softer bristles with less chance to scratch for any surface where scratching may be an issue. Hard surface tool is made from a blend of nylon and horse hair for delicate floors. Ideal use for floors with high gloss finish. For use with any ProTeam 1.5" coupling wand. Add the right tool to your vacuum and produce even better results for your cleaning application.

Read more...
$75.02
Success Icon
Available

Features

  • Ideal Use - Floors with high gloss finish.
  • Softer bristles with less chance to scratch for any surface where scratching may be an issue.
  • Low Profile Design - ensures this commercial vacuum brush delivers superior cleaning performance in those hard-to-reach places.
  • Floor tool brush made from nylon and horse hair blend for delicate surfaces.
  • The 14-inch vacuum brush offers a wide cleaning path for quick and easy cleanups.
  • This ProTeam vacuum brush fits 1.5-inch diameter standard backpack vacuum wands.
  • Coupling Style - 1.5 inch Nut Coupling Wand.

Specifications

Product Weight
0.695 lb
Item Dimensions
3.5"x14"x3.75"
UPC Code
693822006147 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A