Free ground shipping on orders of $150 at list prices only

10 Qt. Intercept Micro Filter for LineVacer HEPA Backpack Vacuum (10-Pack)

SKU: 100291

Don't be fooled by other generic paper vacuum filter bags. Maximize your cleaning efficiency by using only genuine ProTeam filters. To safeguard the Indoor Air Quality of your facilities and to optimize the performance of your vacuum cleaner, change filters once they are half full. These filters are closed collared and non-reusable, ensuring dust and particles stay inside the bag. Fit cylindrical 10 quart backpack vacuums and come in a pack of 10.

Read more...
$40.83
Success Icon
Available

Features

  • Four Level Filtration - ProTeam's Four Level Filtration system provides advanced protection against their introduction of pollutants back into an environment.
  • Larger Capacity - ProTeam's Intercept Micro Filters have 21% more filtration area than non-pleated filters.
  • Longer Filter Life - Fully laminated inner liner eliminates shredding.
  • Improved Air Quality - Dual layered construction captures fine particles, improving Indoor Air Quality. Intercept microbial treatment helps contain odors and prevent the growth of mold and bacteria.
  • Fits: LineVacer ULPA, LineVacer HEPA
  • Fits: LineVacer ULPA, LineVacer HEPA
  • Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products.

Specifications

Product Weight
0.5 lb
Capacity
Dry Fit - 10 qt, 11 L
Filtration (sq. in)
Paper Bag Filter - Level 1
Item Dimensions
6"x9"x11"
UPC Code
693822002910 
Selling UOM
PK

Documents & Drawings

Reviews / Q&A