Free ground shipping on orders of $150 at list prices only

13" Curved Chrome Wand

SKU: 100167

A great addition to any ProTeam backpack vacuum, this lightweight curved chrome wand is perfect for cleaning high to reach blinds and drapes. Wands are an essential part of a ProTeam vacuum. This curved wand attachment allows you to use 1.25" friction fit accessory tools. Bleeder Valve enables user to clean blinds and drapes effectively.

Read more...
$32.87
Success Icon
Not Available

Features

  • Versatile - Expand the versatility of your ProTeam commercial vacuum with the right wand for the right application.
  • Durable - ProTeam wands are constructed to last, ensuring you get the most productivity out of your equipment.
  • Lightweight - ProTeam wands are lightweight by design, making it easy to clean the toughest messes.
  • Coupling Style - 1.25" Friction Fit 106343 Telescoping Wand, Friction Fit Tools

Specifications

Product Weight
0.45 lb, 0.2 kg
Item Dimensions
13"x1.25"x1.25"
UPC Code
693822001678 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A