Free ground shipping on orders of $150 at list prices only

14" Hard Surface Floor Tool with Scalloped Felt Brush

SKU: 100144

This hard surface tool offers soft but firm material, which provides good abrasion resistance recommended for hardwood and high polished finishes. Ideal use for floors with delicate or high polished finishes. Also for use on polyethylene barrier/visqueen when cleaning the plastic hung in work areas adhering to the EPA's RRP guidelines

Read more...
$69.78
Success Icon
Available

Features

  • Ideal Use - Floors with delicate or high polished finishes also for use on polyethylene barrier/queen when cleaning the plastic hung in work areas adhering to the EPA's RRP guidelines
  • This hard surface tool offers soft but firm material, which provides good abrasion resistance recommended for hardwood and high Polished finishes
  • 1.5-inch wand diameter
  • A low-profile design ensures this commercial vacuum brush provides superior cleaning performance in those hard-to-reach places
  • This ProTeam vacuum brush fits standard 1.5-inch diameter canister or backpack vacuum wands
  • Coupling Style - 1.5" Nut Coupling Wand

Specifications

Product Weight
0.715 lb
Item Dimensions
15"x3.125"x3.75"
UPC Code
693822001449 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A