ProTeam vacuuming the school library

Air quality directly impacts health and academic performance in schools and universities. ProTeam vacuums capture allergens and pollutants while swiftly navigating high-traffic, multi-use buildings, helping fulfill the purpose of educational spaces.

IMPROVED CLEANLINESS

ProTeam vacuums are designed to reduce asthma triggers with a superior filtration system.

MANEUVERABLE

Deep cleaning around desks and other obstacles.

SUSTAINABILITY

ProTeam vacuums are cost effective, energy efficient and built to last.

Read More...
Translation for key 'read_more_aria_label' is missing in the ResourceBundle.

Why Choose a ProTeam Backpack Vacuum?

Proof Positive

"Adding these backpack vacs meant we could do a better job in less time. Right out of the gates, we documented a 15% increase in efficiency, all with improved results."


Brandon Baswell, Campus Service Manager, Michigan State University

Read More...
Translation for key 'read_more_aria_label' is missing in the ResourceBundle. Proof Positive

Approximately 13.8 million school days and 14.2 million work days are missed eachyear due to asthma, according to the CDC National Center for Health Statistics.

inhaler

Clean carpet and hard surfaces without stirring up dust.

  • Air stays cleaner, reducing the need to dust as often
  • Vacuums designed to improve indoor air quality.
  • Low decibel levels reduce noise pollution
healthcare plus sign

ProLevel Filtration System

  • Reduced Emissions - Easy access, post-motor filter made from HEPA media, designed to capture tiny particulates & carbon motor dust
  • Latches form compression seal on upper filter gaskets, ensuring airflow performance while allowing for easy filter maintenance and removal
  • Exhaust vent filters are angled to not disturb papers and surface materials
  • Unit can be operated sitting on floor/table without restricting airflow and risking overheating motor
  • Internal vertical ribbing on tank walls allow for prolonged performance during filling of Intercept Micro® filter bag
Read More...
Translation for key 'read_more_aria_label' is missing in the ResourceBundle. ProLevel Filtration System
vacuum system and filtration
vacuum cleaner efficiency chart

Backpack Vacuum Cleaner Efficiency

In 5 passes, the ProTeam backpack vacuum is:

  • 43% more efficient than a commercial upright vacuum.
  • 30% more efficient than a canister in removing soil.

Source: Quality Environmental Services & Technologies, 1996; APC Filtration, Inc., 1996; An Evaluation of ProTeam’s QuarterVac and CoachVac in a School Environment, Dr. Eric Brown, Cleaning Research International, UK, 1994

Read More...
Translation for key 'read_more_aria_label' is missing in the ResourceBundle. Backpack Vacuum Cleaner Efficiency

Advantages

  • ProTeam backpack vacuums clean more than 3 times faster than commercial uprights.
  • Backpack vacuuming is a faster, healthier, and more efficient way to clean. Time savings allow reallocation of work-force to other problem areas.
  • When using the correct tools, ProTeam backpack vacuums clean 52% faster than a dust mop in crowded classrooms and congested areas.
  • Dust bunnies reappear in 24 hours when a floor has been dust mopped as compared to 72 hours when cleaned with a ProTeam backpack vacuum.
  • 20% less pressure is felt on the body with the FlexFit articulating harness vs. a standard harness


Read More...
Translation for key 'read_more_aria_label' is missing in the ResourceBundle. Advantages
ProTeam backpack vacuums illustration
Please enable JavaScript to use this website.